New products 2020/II (autumn)

MB Building Kit System
Particularly large! Groove Plate X 8 can be used to build large, strong working surfaces or entire walls with precisely spaced end-to-end grooves covering the entire surface area.
Exceptionally strong! Thanks to innovative Adhesive Multiblocks, panel elements can be fitted into profile frames fast, flush and free from any machining work.
Especially discrete! The newInside Wall Profile X 8 40x27 is used to add invisible bracing behind panel elements or as a concealed mounting element for attachments.
Compare products

Cap 5 20x20 ESD, black

Cap 5 40x20 ESD, black

Cap 5 40x40 ESD, black

Cap 5 40x10 ESD, black

Cap 8 40x16 ESD, black

Cap 8 80x16 ESD, black

Cap 5 20x20, grey similar to RAL 7042

Cap 5 40x20, grey similar to RAL 7042

Cap 5 40x40, grey similar to RAL 7042

Cap 5 40x10, grey similar to RAL 7042

Knuckle Foot D40 ESD, M8x60, stainless

Adhesive Multiblock 8 4mm, grey similar to RAL 7042

Adhesive Multiblock 8 2x4mm, grey similar to RAL 7042

Adhesive Multiblock 8 6mm, grey similar to RAL 7042

Adhesive Multiblock 8 2x6mm, grey similar to RAL 7042

Adhesive Multiblock 8 10mm, grey similar to RAL 7042

Adhesive Multiblock 8 2x10mm, grey similar to RAL 7042

Spacer 3mm for Adhesive Multiblock 8, grey similar to RAL 7042

Inside Wall Profile X 8 40x27, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Plastic 6mm, all-round white similar to RAL 9003

Delivery unit
1 pce. panel dimensions. approx. 2800x2070 mm

Acrylic Glass 4mm GS, clear

Delivery unit
cut-off max. 3020x2000 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2030 mm

Groove Plate X 8 40, light, natural

Delivery unit
cut-off max. 3000x2000 mm in 40 mm intervals

Cap, Groove Plate X 8 80x40, grey similar to RAL 7042

Cassette Belt 4m, yellow/black

Cassette Belt 4m EPA