Panel fixing

The item panel fastening system for clean production produces flush transitions on ceilings and walls, thereby eliminating the kinds of gaps and contours that are virtually impossible to clean and ensuring production can take place under cleanroom conditions. Various wall structures (single skin, double skin, sandwich design) can be built. Ceiling panels can be placed on the panel fastening elements.
Compare products

Fixing System, Rebate Profile X 8 40 2x4-5mm Al, natural

Fixing System, Rebate Profile X 8 40 3mm Al, natural

Fixing System, Rebate Profile X 8 40 4-5mm Al, natural

Fixing System, Base Profile X 8, grey similar to RAL 7042

Fixing System, Lip Seal 8, grey similar to RAL 7042

Delivery unit
1 roll, length 20 m
Available soon

Fixing System, Angle Strip X 8 Al, natural

Delivery unit
1 pce., length 6000 mm

Compound Material HPL 36mm, white similar to RAL 9016

Delivery unit
1 pce. panel dimensions. approx. 2800x1854 mm

Fixing System, Rebate Profile X 8 80 2x4-5mm Al, natural

Fixing System, Rebate Profile X 8 80 4-5mm Al, natural

Fixing System, Rebate Profile X 8 40 6-7mm Al, natural

Fixing System, Rebate Profile X 8 80 6-7mm Al, natural